(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thumb Screws - Low Knurled Head, Resin【1-500 Pieces Per Package】 (Part Numbers)

Thumb Screws - Low Knurled Head, Resin
  • Volume Discount

Tough and durable for repeated use. Made from Delrin (acetal resin), offering excellent resistance to many types of weak acids, weak alkalines, gasoline, lubricants, alcohol, ethers, and solvents.

Part Number

Configured Part Number is shown.

Part Number
HANURHMG-316L-M4-10
HANURHMG-ST3W-M6-20
HANURHMG-ST3W-M6.1-16
HANURHMG-ST3W-M8-20
HANURHMG-ST-M5-16
HANURHMG-ST-M6-20
HANURHMG-STC-M4-8
HANURHMG-STC-M5-15
HANURHMG-STC-M5-35
HANURHMG-STC-M6-12
HANURHMG-STC-M6-20
HANURHMG-STC-M6-30
HANURHMG-STU-M4-8
HANURHMG-STU-M5-15
HANURHMG-STU-M5-35
HANURHMG-STU-M6-12
HANURHMG-STU-M6-20
HANURHMG-STU-M6.1-16
HANURHMG-SUS-M3-6
HANURHMG-SUS-M4-10
HANURHMG-SUS-M5-10
HANURHMG-SUS-M5-14
HANURHMG-SUS-M5-15
HANURHMG-SUS-M5-30
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Sales Unit
1 Piece(s)Available

8 Days or more

104100.7[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

106201[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

50 Pieces Per Package

1 Pack(s)Available

16 Days or more

106.1161[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

100 Pieces Per Package

1 Pack(s)Available

16 Days or more

108201.25[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

200 Pieces Per Package

1 Pack(s)Available

18 Days or more

105160.8[Steel] Steel[No] FabricBox/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

106201[Steel] Steel[No] FabricBox/package

250 Pieces Per Package

1 Pack(s)Available

16 Days or more

-480.7[Steel] Steel[Chromate Plating] Chromate PlatingBox/package

200 Pieces Per Package

1 Pack(s)Available

16 Days or more

-5150.8[Steel] Steel[Chromate Plating] Chromate PlatingBox/package

100 Pieces Per Package

1 Pack(s)Available

16 Days or more

-5350.8[Steel] Steel[Chromate Plating] Chromate PlatingBox/package

200 Pieces Per Package

1 Pack(s)Available

16 Days or more

-6121[Steel] Steel[Chromate Plating] Chromate PlatingBox/package

100 Pieces Per Package

1 Pack(s)Available

16 Days or more

-6201[Steel] Steel[Chromate Plating] Chromate PlatingBox/package

100 Pieces Per Package

1 Pack(s)Available

16 Days or more

-6301[Steel] Steel[Chromate Plating] Chromate PlatingBox/package
1 Piece(s)Available

8 Days or more

-480.7[Steel] Steel[Bright Chromate Plating] Bright Chromate PlatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

-5150.8[Steel] Steel[Bright Chromate Plating] Bright Chromate PlatingLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

-5350.8[Steel] Steel[Bright Chromate Plating] Bright Chromate PlatingLow Quantity Available beginning with 1 pc.

200 Pieces Per Package

1 Pack(s)Available

16 Days or more

-6121[Steel] Steel[Bright Chromate Plating] Bright Chromate PlatingBox/package

100 Pieces Per Package

1 Pack(s)Available

16 Days or more

-6201[Steel] Steel[Bright Chromate Plating] Bright Chromate PlatingBox/package

50 Pieces Per Package

1 Pack(s)Available

16 Days or more

-6.1161[Steel] Steel[Bright Chromate Plating] Bright Chromate PlatingBox/package

500 Pieces Per Package

1 Pack(s)Available

16 Days or more

10360.5[Stainless Steel] Stainless Steel[No] NoBox/package
1 Piece(s)Available

8 Days or more

104100.7[Stainless Steel] Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

105100.8[Stainless Steel] Stainless Steel[No] NoBox/package
1 Piece(s)Available

8 Days or more

105140.8[Stainless Steel] Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105150.8[Stainless Steel] Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

105300.8[Stainless Steel] Stainless Steel[No] NoBox/package

Loading...

  1. 1

Basic Information

Detailed Shape urea Mounting Hole Shape No Basic Shape Hand tightening bolt
Thread ridge Type Metric coarse Tip shape Flat End

Additional Products in this Category

Tech Support