(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Type C U-Bolt for Ships

Type C U-Bolt for Ships
  • Volume Discount

[Materials] Steel, Stainless steel
[Surface treatment] None, trivalent white, hot dip galvanizing

Part Number

Configured Part Number is shown.

Part Number
SPNUBHC-ST-M10-15
SPNUBHC-ST-M10-20
SPNUBHC-ST-M10-25
SPNUBHC-ST-M10-32
SPNUBHC-ST-M10-40
SPNUBHC-ST-M10-50
SPNUBHC-ST-M12-65
SPNUBHC-STAY-M10-15
SPNUBHC-STAY-M10-32
SPNUBHC-STAY-M10-40
SPNUBHC-STAY-M10-50
SPNUBHC-SUS-M10-15
SPNUBHC-SUS-M10-20
SPNUBHC-SUS-M10-25
SPNUBHC-SUS-M10-40
SPNUBHC-SUS-M10-50
SPNUBHC-SUS-M12-65
SPNUBHC-SUS-M12-80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Nominal Dimensions (A)
1 Piece(s)Available

8 Days or more

1010[Steel] Steel[No] Fabric15
1 Piece(s)Available

8 Days or more

1010[Steel] Steel[No] Fabric20
1 Piece(s)Available

8 Days or more

1010[Steel] Steel[No] Fabric25
1 Piece(s)Available

8 Days or more

1010[Steel] Steel[No] Fabric32
1 Piece(s)Available

8 Days or more

1010[Steel] Steel[No] Fabric40
1 Piece(s)Available

8 Days or more

1010[Steel] Steel[No] Fabric50
1 Piece(s)Available

8 Days or more

1012[Steel] Steel[No] Fabric65
1 Piece(s)Available

8 Days or more

-10[Steel] SteelHot Zinc Plating15
1 Piece(s)Available

8 Days or more

-10[Steel] SteelHot Zinc Plating32
1 Piece(s)Available

8 Days or more

-10[Steel] SteelHot Zinc Plating40
1 Piece(s)Available

8 Days or more

-10[Steel] SteelHot Zinc Plating50
1 Piece(s)Available

8 Days or more

1010[Stainless Steel] Stainless Steel[No] No15
1 Piece(s)Available

8 Days or more

1010[Stainless Steel] Stainless Steel[No] No20
1 Piece(s)Available

8 Days or more

1010[Stainless Steel] Stainless Steel[No] No25
1 Piece(s)Available

8 Days or more

1010[Stainless Steel] Stainless Steel[No] No40
1 Piece(s)Available

8 Days or more

1010[Stainless Steel] Stainless Steel[No] No50
1 Piece(s)Available

8 Days or more

1012[Stainless Steel] Stainless Steel[No] No65
1 Piece(s)Available

8 Days or more

1012[Stainless Steel] Stainless Steel[No] No80

Loading...

  1. 1

Basic Information

Thread ridge Type Metric coarse Tip shape Flat End Sales Unit Low Quantity Available starting at 1 pc.

Additional Products in this Category

Tech Support