(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Type B U-Bolt for Ships

Type B U-Bolt for Ships
  • Volume Discount

[Materials] Steel, Stainless steel
[Surface treatment] None, trivalent white, hot dip galvanizing

Part Number

Configured Part Number is shown.

SPNUBHB-STAY-M10-15

Part Number
SPNUBHB-STAY-M10-15
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 10 Material Steel Surface Treatment Hot Zinc Plating
Thread ridge Type Metric coarse Tip shape Flat End Sales Unit Low Quantity Available starting at 1 pc.
Nominal Dimensions (A) 15

Please check the type/dimensions/specifications of the part SPNUBHB-STAY-M10-15 in the Type B U-Bolt for Ships series.

Additional Products in this Category

Tech Support