(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Type A U-Bolt for Ships

Type A U-Bolt for Ships
  • Volume Discount

[Materials] Steel, Stainless steel
[Surface treatment] None, trivalent white, hot dip galvanizing

Part Number

Configured Part Number is shown.

Part Number
SPNUBHA-SUS-M16-125
SPNUBHA-SUS-M16-150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Dimensions (A)
1 Piece(s)Available

8 Days or more

10125
1 Piece(s)Available

8 Days or more

10150

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 16 Material Stainless Steel Surface Treatment No
Thread ridge Type Metric coarse Tip shape Flat End Sales Unit Low Quantity Available starting at 1 pc.

Additional Products in this Category

Tech Support