(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ECO-BS, Mirror Securing Nut B

ECO-BS, Mirror Securing Nut B
  • Volume Discount

For use a a screw clamp for areas (mirrors, boards, etc.) that require aesthetic appeal. After tightening and fixating the flat head machine screw or a truss tapping screw while passing it through the receptacle, screw the bag-shaped cap on top to hide the screw head.

Part Number

Configured Part Number is shown.

FRNO-BRN-M13

Part Number
FRNO-BRN-M13
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 13 Material Brass Surface Treatment Nickel Plating
Thread ridge type Metric coarse Application / function Standard Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) Nickel Plating

Please check the type/dimensions/specifications of the part FRNO-BRN-M13 in the ECO-BS, Mirror Securing Nut B series.

Additional Products in this Category

Tech Support