(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ECO-BS, Mirror Securing Nut A

ECO-BS, Mirror Securing Nut A
  • Volume Discount

Insert a flat head machine screw or a truss tapping screw in the middle, lock the mirror or the acrylic plate, and then place the cover on top to improve the appearance.

Part Number

Configured Part Number is shown.

FRNO-BRH-M10

Part Number
FRNO-BRH-M10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 10 Material Brass Surface Treatment Chrome Plating
Thread ridge type Metric coarse Application / function Standard Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) Chrome Plating

Please check the type/dimensions/specifications of the part FRNO-BRH-M10 in the ECO-BS, Mirror Securing Nut A series.

Additional Products in this Category

Tech Support