(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plate Nut - Whitworth【1-1,000 Pieces Per Package】

Plate Nut - Whitworth
  • Volume Discount

•Shape: Square Nuts
•Material: Steel
•Surface Treatment: Bright Chromate Plating
•Application/Function: General
•Surface Treatment: Bright Chromate Plating

Part Number

Configured Part Number is shown.

Part Number
NSQ-STU-W1/4
NSQ-STU-W5/16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Sales Unit Nominal of Thread (inch) Height
(mm)
1 Piece(s)Available

8 Days or more

Low Quantity (can be purchased from one)1/43

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

Box/package5/164
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Sales Unit Nominal of Thread (inch) Height
(mm)

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment Bright Chromate Plating Thread ridge type Whitworth Coarse
Application / function Standard Surface Treatment (Details) Bright Chromate Plating

Additional Products in this Category

Tech Support