(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Domed & Acorn Nuts - Stainless Steel, FRN, Unified Coarse【1-4,000 Pieces Per Package】 (Part Numbers)

Domed & Acorn Nuts - Stainless Steel, FRN, Unified Coarse
  • Volume Discount

•Shape: Acorn Nut
•Material: Stainless Steel
•Application/Function: General
•Thread Ridge Type: Unified coarse UNC

Part Number
FRN-SUS-UNC1/2
FRN-SUS-UNC1/4
FRN-SUS-UNC3/8
FRN-SUS-UNC5/8
FRN-SUS-UNC5/16
FRN-SUS-UNC6
FRN-SUS-UNC8
FRN-SUS-UNC10
FRN-SUSGJB-UNC1/2
FRN-SUSGJB-UNC1/4
FRN-SUSGJB-UNC3/8
FRN-SUSGJB-UNC5/8
FRN-SUSGJB-UNC5/16
FRN-SUSGJB-UNC6
FRN-SUSGJB-UNC8
FRN-SUSGJB-UNC10
FRN-SUSTBS-UNC1/2
FRN-SUSTBS-UNC1/4
FRN-SUSTBS-UNC3/8
FRN-SUSTBS-UNC5/8
FRN-SUSTBS-UNC5/16
FRN-SUSTBS-UNC6
FRN-SUSTBS-UNC8
FRN-SUSTBS-UNC10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment Sales Unit Nominal of Thread (inch) Surface Treatment (Details)
1 Piece(s)Available

8 Days or more

10[No] NoLow Quantity (can be purchased from one)1/2[No] No
1 Piece(s)Available

8 Days or more

10[No] NoLow Quantity (can be purchased from one)1/4[No] No
1 Piece(s)Available

8 Days or more

10[No] NoLow Quantity (can be purchased from one)3/8[No] No

80 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[No] NoBox/package5/8[No] No
1 Piece(s)Available

8 Days or more

10[No] NoLow Quantity (can be purchased from one)5/16[No] No

4,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[No] NoBox/packageNO.6[No] No

3,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[No] NoBox/packageNO.8[No] No
1 Piece(s)Available

8 Days or more

10[No] NoLow Quantity (can be purchased from one)NO.10[No] No

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin platedBox/package1/2German Brown plating

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin platedBox/package1/4German Brown plating

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin platedBox/package3/8German Brown plating

80 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin platedBox/package5/8German Brown plating

700 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin platedBox/package5/16German Brown plating

4,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin platedBox/packageNO.6German Brown plating

3,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin platedBox/packageNO.8German Brown plating

2,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Silver / copper / tin platedBox/packageNO.10German Brown plating

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Painting / CoatingBox/package1/2Black Paint

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Painting / CoatingBox/package1/4Black Paint

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Painting / CoatingBox/package3/8Black Paint

80 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Painting / CoatingBox/package5/8Black Paint

700 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Painting / CoatingBox/package5/16Black Paint

4,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Painting / CoatingBox/packageNO.6Black Paint

3,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Painting / CoatingBox/packageNO.8Black Paint

2,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Painting / CoatingBox/packageNO.10Black Paint

Loading...

  1. 1

Basic Information

Material Stainless Steel Thread ridge type Unified coarse UNC Application / function Standard

Additional Products in this Category

Tech Support