(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Hex Nut - Type 1, Brass, Surface Treatment Options, M10 - M20, Fine, Other, ECO-BS (Part Numbers)

Hex Nut - Type 1, Brass, Surface Treatment Options, M10 - M20, Fine, Other, ECO-BS
  • Volume Discount

[Materials] Brass Thread
[Type] Metric fine, Application/Function, Standard, Hex Nut Standard, Type 1
[Nominal Thread (M)] 10 12 16 20
[Surface treatment] None, nickel plating, chrome plating
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
[Surface treatment](Details) none, nickel platin, g chrome plating

Part Number

Configured Part Number is shown.

HNTO1-BRN-MS10

Part Number
HNTO1-BRN-MS10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 10 Material Brass Surface Treatment Nickel Plating
Application / function Standard Sales Unit Low Quantity Available beginning with 1 pc. Surface Treatment (Details) Nickel Plating
Hex nut standard A Type

Please check the type/dimensions/specifications of the part HNTO1-BRN-MS10 in the Hex Nut - Type 1, Brass, Surface Treatment Options, M10 - M20, Fine, Other, ECO-BS series.

Additional Products in this Category

Tech Support