(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Nominal Thread (M)] 12
[Materials] Steel Thread
[Type]Metric Fine Application/Function: Standard
[Sales unit] Box package, Standard Hex Nut, Type 2
[Surface treatment] None, trivalent chromate, bright chromate plating, chromate plating, nickel plating, chrome plating, Parkerizing
[Surface treatment]Details: None, trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating, chrome plating, Parkerizing
Part Number
Configured Part Number is shown.
Part Number |
---|
HNT2O-ST3B-MS12 |
HNT2O-ST3W-MS12 |
HNT2O-ST-MS12 |
HNT2O-STC-MS12 |
HNT2O-STCB-MS12 |
HNT2O-STH-MS12 |
HNT2O-STN-MS12 |
HNT2O-STP-MS12 |
HNT2O-STU-MS12 |
Loading...
Nominal of Thread (M) | 12 | Material | Steel | Application / function | Standard |
---|---|---|---|---|---|
Sales Unit | Box/package | Hex nut standard | Two Types |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy