(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Nut - Type 1, Steel/Stainless Steel, Surface Treatment Options, 1/4" - 1", Whitworth

Hex Nut - Type 1, Steel/Stainless Steel, Surface Treatment Options, 1/4" - 1", Whitworth
  • Volume Discount

A counterclockwise-threaded screw used in rotating machine parts.

Part Number

Configured Part Number is shown.

Part Number
HNTP1-SUS-M1
HNTP1-SUS-M1/2
HNTP1-SUS-M1/4
HNTP1-SUS-M3/4
HNTP1-SUS-M3/8
HNTP1-SUS-M5/8
HNTP1-SUS-M5/16
HNTP1-SUS-M7/8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (inch) Height
(mm)
1 Piece(s)Available

8 Days or more

10120
1 Piece(s)Available

8 Days or more

101/210
1 Piece(s)Available

8 Days or more

101/45
1 Piece(s)Available

8 Days or more

103/416
1 Piece(s)Available

8 Days or more

103/88
1 Piece(s)Available

8 Days or more

105/813
1 Piece(s)Available

8 Days or more

105/166.5
1 Piece(s)Available

8 Days or more

107/818
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (inch) Height
(mm)

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment No Thread ridge type Nut for pipes
Application / function Standard Sales Unit Low Quantity Available beginning with 1 pc. Surface Treatment (Details) No
Hex nut standard A Type

Additional Products in this Category

Tech Support