(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Main Body Type: Round Shape
•Mounting Section Material: Steel
•Mounting Section Surface Treatment: Trivalent White
•Round Shape Type: Rose Shape
•Mounting Section Type: Tapped
Part Number
Configured Part Number is shown.
KNOBRBE1-ST3W-M8
Main Body, Type | Round shape | Round Shape, Type | Chrysanthemum Type |
---|---|---|---|
Additional Function | No | Mounting Section Type | Female Thread |
Main Body, Surface Treatment | No | Mounting Section, Material | Steel |
Mounting Section, Surface Treatment | [Trivalent Chromate Treatment] Trivalent White | Tapped, Round Hole Machining | Through |
Mounting Section, Dia. d(φ) | M8 | Sales Unit | Box/package |
RoHS | 10 | - | - |
Main Body, Type | Round shape | Round Shape, Type | Chrysanthemum Type | Additional Function | No |
---|---|---|---|---|---|
Mounting Section Type | Female Thread | Main Body, Surface Treatment | No | Mounting Section, Material | Steel |
Mounting Section, Surface Treatment | Trivalent White | Tapped, Round Hole Machining | Through | Mounting Section, Dia. d(φ) | M8 |
Sales Unit | Box/package |
Please check the type/dimensions/specifications of the part KNOBRBE1-ST3W-M8 in the Knobs - 8-Lobe with Internal Thread. series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy