(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Star-shaped knobs made of ABS resin. Used for light electrical equipment or machinery.
Part Number
Configured Part Number is shown.
KNOBRWPP-ST3W-M4-6
Main Body, Type | Round shape | Round Shape, Type | Cylindrical Shape | Additional Function | With Cross Hole |
---|---|---|---|---|---|
Mounting Section Type | Male thread | Main Body, Surface Treatment | No | Mounting Section, Material | Steel |
Mounting Section, Surface Treatment | Trivalent White | Main Body, O.D. D(φ) | 15 | Side Machined | Knurling |
End Threaded | No | Main Body, Height t(mm) | 5.5 | Mounting Section, Dia. d(φ) | M4 |
Mounting Section, Length L(mm) | 6 | Sales Unit | Box/package |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy