(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - With straight knurling, large grip, cylindrical geometry.【1,000 Pieces Per Package】

Knobs - With straight knurling, large grip, cylindrical geometry.
  • Volume Discount

•Main Body Type: Round Shape
•Mounting Section Material: Steel
•Mounting Section Surface Treatment: Trivalent White
•Main Body, O.D. D Dimension (f): 8.2
•Main Body, Height Dimension t (mm): 10

Part Number

Configured Part Number is shown.

KNOBRWNO1-ST3W-M4-12

  • Order Qty.

     Pkg. (1000 pc(s). included)

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Main Body, TypeRound shapeRound Shape, TypeCylindrical Shape
Additional FunctionNoMounting Section TypeMale thread
Main Body, Surface TreatmentNoMounting Section, MaterialSteel
Mounting Section, Surface Treatment[Trivalent Chromate Treatment] Trivalent WhiteMain Body, O.D. D(φ)8.2
Side MachinedKnurlingEnd ThreadedNo
Main Body, Height t(mm)10Mounting Section, Dia. d(φ)M4
Show More
Mounting Section, Length L(mm)12Sales UnitBox/package
RoHS10 - -
Show Less
Part Number
KNOBRWNO1-ST3W-M4-12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS
  1. 1

Basic Information

Main Body, Type Round shape Round Shape, Type Cylindrical Shape Additional Function No
Mounting Section Type Male thread Main Body, Surface Treatment No Mounting Section, Material Steel
Mounting Section, Surface Treatment Trivalent White Main Body, O.D. D(φ) 8.2 Side Machined Knurling
End Threaded No Main Body, Height t(mm) 10 Mounting Section, Dia. d(φ) M4
Mounting Section, Length L(mm) 12 Sales Unit Box/package

Please check the type/dimensions/specifications of the part KNOBRWNO1-ST3W-M4-12 in the Knobs - With straight knurling, large grip, cylindrical geometry. series.

Additional Products in this Category

Tech Support