(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SDC Protective Part, SR1011 Insert Plug

SDC Protective Part, SR1011 Insert Plug
  • Volume Discount

[Material] LDPE
[Color] Milk white
[Height (mm)] 7.5 8 8.3 9.5 10 10.3 10.5 12

[Outer diameter (mm)] 14 16 20 25 28
[Sales unit] Low Quantity (Quantities of 1 pc and up are available for purchase) Box / Pack

Part Number

Configured Part Number is shown.

SDCSR1011-PE-NO.12136

Part Number
SDCSR1011-PE-NO.12136
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Material LDPE Height(mm) 8 O.D.(mm) 14
Color Translucent White Sales Unit Low Quantity (can be purchased from one)

Please check the type/dimensions/specifications of the part SDCSR1011-PE-NO.12136 in the SDC Protective Part, SR1011 Insert Plug series.

Additional Products in this Category

Tech Support