(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Powder series, natural cooling type brake POB

Powder series, natural cooling type brake POB
  • Volume Discount

•Function: Brake
•Environment Application: Standard
•Structure: Low Noise
•Feature: Standard
•Cooling: Natural Cooling

PDF

Part Number

Configured Part Number is shown.

 
Part Number
POB-0.3
POB-1.2
POB-2.5
POB-10
POB-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Rated Torque (Range)
(N・m)
Rated Torque
(N・m)
Shaft diameter d
(φ)
1 Piece(s)Available

9 Days or more

0.1~30310
1 Piece(s)Available

11 Days or more

0.1~301215
1 Piece(s)Available

11 Days or more

0.1~302520
1 Piece(s)Available

12 Days or more

60.1~20010030
1 Piece(s)Available

12 Days or more

60.1~20020035

Loading...

  1. 1

Basic Information

Function Brake Type Powder Environment, Applications Standard
Maximum Number of Rotation(rpm) 1800 Structure Low-Noise Feature Standard
Cooling Naturally Cooled

Additional Products in this Category

Tech Support