(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Warner series arm hold type brake unit

Warner series arm hold type brake unit
  • Volume Discount

•Function: Brake
•Environment Application: Standard
•Structure: Standard
•Feature: Standard
•Type: Single Plate Electromagnetic

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AR400
AR500
Part NumberMinimum order quantityVolume DiscountDays to Ship Rated Torque (Range)
(N・m)
Rated Torque
(N・m)
Shaft diameter d
(φ)
1 Piece(s)Available

11 Days or more

0.1~302818 (Hole)
1 Piece(s)Available

11 Days or more

60.1~2007028 (Hole)

Loading...

  1. 1

Basic Information

Function Brake Type Independent Electromagnetic Environment, Applications Standard
Maximum Number of Rotation(rpm) 4000 Shaft Structure Through Structure Standard
Feature Standard

Additional Products in this Category

Tech Support