(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Warner series brake

Warner series brake
  • Volume Discount

•Function: Brake
•Environment Application: Standard
•Structure: Standard
•Type: Single Plate Electromagnetic
•Driven Shaft Mounting Section Type: Hole Type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PB-1225/IMP
PB-260/FMS-AG
PB-400/FMS-AG
PB-501/IMS
PB-650/IMS
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Number of Rotation
(rpm)
Rated Torque (Range)
(N・m)
Rated Torque
(N・m)
Feature Shaft diameter d
(φ)
Mounting Method
1 Piece(s)Available

12 Days or more

2400200.1~2500650Standard50 (Hole)Pin drive internal mounting type
1 Piece(s)Available

11 Days or more

70000.1~307Auto Gap12 (Hole)Spline drive flange mounting type
1 Piece(s)Available

11 Days or more

40000.1~3028Auto Gap18 (Hole)Spline drive flange mounting type
1 Piece(s)Available

11 Days or more

400030.1~6055Standard28 (Hole)Spline drive internal mounting type
1 Piece(s)Available

11 Days or more

360060.1~200130Standard28 (Hole)Spline drive internal mounting type

Loading...

  1. 1

Basic Information

Function Brake Type Independent Electromagnetic Environment, Applications Standard
Shaft Structure Through Structure Standard

Additional Products in this Category

Tech Support