(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Warner series through shaft type clutch

Warner series through shaft type clutch
  • Volume Discount

•Function: Clutch
•Number of Clutches: 1
•Environment Application: Standard
•Structure: Standard
•Type: Single Plate Electromagnetic

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SF1000/BMS
SF1225/BMS
SF1525/BMS
SF250/BMS-AG
SF400/BMS-AG
SF650/BMS
SF825/BMP
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Number of Rotation
(rpm)
Rated Torque (Range)
(N・m)
Rated Torque
(N・m)
Feature Shaft diameter d
(φ)
Mounting Method
1 Piece(s)Available

11 Days or more

3000200.1~2500350Standard48 (Hole)Spline drive ball bearing-mounted type
1 Piece(s)Available

12 Days or more

2400200.1~2500650Standard50 (Hole)Spline drive ball bearing-mounted type
1 Piece(s)Available

12 Days or more

1800200.1~25001000Standard50 (Hole)Spline drive ball bearing-mounted type
1 Piece(s)Available

11 Days or more

70000.1~307Auto Gap12 (Hole)Spline drive ball bearing-mounted type
1 Piece(s)Available

11 Days or more

40000.1~307Auto Gap18 (Hole)Spline drive ball bearing-mounted type
1 Piece(s)Available

11 Days or more

360060.1~200130Standard28 (Hole)Spline drive ball bearing-mounted type
1 Piece(s)Available

11 Days or more

350060.1~200200Standard28 (Hole)Pin drive ball bearing mounting type

Loading...

  1. 1

Basic Information

Function Clutch Type Independent Electromagnetic Environment, Applications Standard
Shaft Structure Through Number of Clutches 1 Structure Standard

Additional Products in this Category

Tech Support