(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Selcab series brake

Selcab series brake
  • Volume Discount

•Function: Brake
•Environment Application: Standard
•Structure: Low Noise
•Feature: Automatic Gapping
•Type: Single Plate Electromagnetic

PDF

Part Number

Configured Part Number is shown.

 
Part Number
JB-0.6
JB-2.5
JB-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Number of Rotation
(rpm)
Rated Torque (Range)
(N・m)
Rated Torque
(N・m)
Shaft diameter d
(φ)
1 Piece(s)Available

11 Days or more

80000.1~30612 (Hole)
1 Piece(s)Available

11 Days or more

50000.1~302520 (Hole)
1 Piece(s)Available

11 Days or more

360060.1~20010030 (Hole)

Loading...

  1. 1

Basic Information

Function Brake Type Independent Electromagnetic Environment, Applications Standard
Shaft Structure Through Structure Low-Noise Feature Auto Gap

Additional Products in this Category

Tech Support