(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Standard grade joint. Suitable for use with low-temperature flanges and valves and in low-temperature equipment.
[Features]
· Standard grade joint.
· Large diameter opening gasket. · A maximum size of 3810 x 3810 mm (9S size) can be fabricated without joints.
· Suitable for use with relatively low-temperature flanges, valves, and equipment.
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Types | Punching gasket | Material | NA (Non-asbestos) Joint Sheet | Thickness(mm) | 1.5 |
---|---|---|---|---|---|
Details of Material | NBR, Aramid Fiber, Inorganic Binding Agent |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy