(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Linear Feeder - Leaf Spring Vibration Isolation, LFB/HLFB Series

Mini Linear Feeder - Leaf Spring Vibration Isolation, LFB/HLFB Series
  • Volume Discount

•Method: Leaf spring anti-vibration type
•Compatible Controller: C10-1VFEF

PDF

Part Number

Configured Part Number is shown.

LFB-04-200/220V

 
Part Number
LFB-04-200/220V
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Shooter Full Length MAX(mm) 240 Shooter Mass MAX(Kg) 0.4 Shooter Width MAX(mm) 30
Method Leaf spring anti-vibration type Applicable controller C10-1VFEF Rated Voltage(V) 200/220
Rated Current(A) 0.08

Additional Products in this Category

Tech Support