(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Linear Feeder - Direct Install Type, MF Series

Linear Feeder - Direct Install Type, MF Series
  • Volume Discount

•Method: Direct placement type
•Compatible Controller: C10-1VF/1VFEF/C4-5B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MF-04C-100V
MF-04C-200V
MF-15C-100V
MF-15C-200V
Part NumberMinimum order quantityVolume DiscountDays to Ship Shooter Full Length MAX
(mm)
Shooter Mass MAX
(Kg)
Shooter Width MAX
(mm)
Rated Voltage
(V)
Rated Current
(A)
1 Piece(s)Available

10 Days or more

3000.435100/1100.13
1 Piece(s)Available

10 Days or more

3000.435200/2200.065
1 Piece(s)Available

10 Days or more

4501.545100/1100.2
1 Piece(s)Available

10 Days or more

4501.545200/2200.1

Loading...

  1. 1

Basic Information

Method Direct placement type Applicable controller C10-1VF/1VFEF/C4-5B

Additional Products in this Category

Tech Support