(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Feeder - Leaf Spring Vibration Isolation, LFB Series

Linear Feeder - Leaf Spring Vibration Isolation, LFB Series
  • Volume Discount

•Shooter Width MAX (mm): 50
•Method: Leaf spring anti-vibration type
•Compatible Controller: C10-1VFEF
•Rated Voltage (v): 200

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LFB-300
LFB-400
Part NumberMinimum order quantityVolume DiscountDays to Ship Shooter Full Length MAX
(mm)
Shooter Mass MAX
(Kg)
Rated Current
(A)
1 Piece(s)Available

11 Days or more

3000.4~1.00.04
1 Piece(s)Available

11 Days or more

4000.8~2.00.08

Loading...

  1. 1

Basic Information

Shooter Width MAX(mm) 50 Method Leaf spring anti-vibration type Applicable controller C10-1VFEF
Rated Voltage(V) 200

Additional Products in this Category

Tech Support