(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Feeder - Leaf Spring Vibration Isolation, LFBR Series

Linear Feeder - Leaf Spring Vibration Isolation, LFBR Series
  • Volume Discount

•Method: Leaf spring anti-vibration type
•Compatible Controller: C10-1VF/1VFEF
•Rated Voltage (v): 200

PDF

Part Number

Configured Part Number is shown.

LFBR-350B

 
Part Number
LFBR-350B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Shooter Full Length MAX(mm) 350 Shooter Mass MAX(Kg) 0.4~1.2 Shooter Width MAX(mm) 40
Method Leaf spring anti-vibration type Applicable controller C10-1VF/1VFEF Rated Voltage(V) 200
Rated Current(A) 0.12

Please check the type/dimensions/specifications of the part LFBR-350B in the Linear Feeder - Leaf Spring Vibration Isolation, LFBR Series series.

Additional Products in this Category

Tech Support