(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Polyurethane, Coil, Female BSPP Fittings, TUNA Series

Part Number

Configured Part Number is shown.

 
Part Number
TUNA-3
TUNA-5
TUNA-7
TUNA-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Full Length
(m)
Operating Range
(m)
Coil Length
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

9 Days or more

0.7821804​9​8​9​9​9​9​3​5​1​4​2​2279-5744190
1 Piece(s)Available

8 Days or more

144004​9​8​9​9​9​9​3​5​1​4​3​9279-5752280
1 Piece(s)Available

8 Days or more

1.2366304989999351446279-5761370
1 Piece(s)Available

8 Days or more

1.488004989999351453279-5779460

Loading...

  1. 1

Basic Information

Type Coil Material Urethane Color Blue
O.D. [Distinction] ~8 Applicable Fluid Air O.D. D(Ø) 8
I.D. [Distinction] ~5 I.D. d(Ø) 5 Number of Bores(per piece) 1
Material, Urethane Polyurethane Operating Environment Standard / Abrasion Resistance Operating Temperature Range (when using air)(℃) -5::60
Operating Pressure(MPa) 0.8 Coil Diameter(mm) 42 Accessory Nipple R1/4×R1/4
Connection joint G1/4 female thread, G1/4 universal female thread Ordering Unit(piece) 1

Additional Products in this Category

Tech Support