(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheels - Cold-rolled steel with fixed plate of the same material, without brake, standard class, 600-FE series.

Wheels - Cold-rolled steel with fixed plate of the same material, without brake, standard class, 600-FE series.
  • Volume Discount

For complete product overview and details on Standard Class 600-FE Fixed Type Steel Wheel (Packing Caster) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
602-FE
603-FE
605-FE
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Wheel mounting height H
(mm)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(φ)
Wheel width W
(mm)
Mounting Seat Thickness t
(mm)
1 Piece(s)Available

15 Days or more

35.01~80.0078.455Round holes (two holes)43-551940172
1 Piece(s)Available

8 Days or more

80.01~140.009866Round holes (two holes)48-602351202
1 Piece(s)Available

8 Days or more

140.01~220.0014780Round hole7036855163242.3

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Wheel Material Cold rolled steel plate (SPCC)
Wheel Characteristics Abrasion Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Diameter d(mm) 6.5

Additional Products in this Category

Tech Support