(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Nylon with cold rolled steel fixed plate, without brake, standard class, 600-N series. (Part Numbers)

Casters - Nylon with cold rolled steel fixed plate, without brake, standard class, 600-N series.
  • Volume Discount

•Caster Type : Plate Type Fixed
•Wheel Material : Nylon
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Gasoline Resistant(including Light Oil), Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Standard Class 600-N Fixed Type Nylon Wheel (Packing Caster) see the sections below:

Part Number

Configured Part Number is shown.

603-N

Part Number
603-N
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Wheel mounting height H
(mm)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(φ)
Wheel width W
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)
1 Piece(s)Available

8 Days or more

35.01~80.0078.465Round holes (two holes)48-602350226.52

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Wheel Material Polyamide Resin (Nylon 6)
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC)

Please check the type/dimensions/specifications of the part 603-N in the Casters - Nylon with cold rolled steel fixed plate, without brake, standard class, 600-N series. series.

Products like this...

Part Number
602-N
605-N
606-N
607-N
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Wheel mounting height H
(mm)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(φ)
Wheel width W
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)
1 Piece(s)Available

8 Days or more

35.01~80.0068.655Round holes (two holes)43-551940186.52
1 Piece(s)Available

8 Days or more

80.01~140.00127.480Round hole7036855163256.52.3
1 Piece(s)Available

8 Days or more

140.01~220.00156.893Round hole7036855175256.52.3
1 Piece(s)Available

15 Days or more

140.01~220.00186.2123Round hole80369753100278.52.3

Additional Products in this Category

Tech Support