(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Caster Type : Plate Type Fixed
•Wheel Material : Nylon
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Gasoline Resistant(including Light Oil), Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Standard Class 600-N Fixed Type Nylon Wheel (Packing Caster) see the sections below:
Part Number
Configured Part Number is shown.
602-N
Part Number |
---|
602-N |
Loading...
Caster Type | Plate Type Fixed | Stopper | No | Wheel Material | Polyamide Resin (Nylon 6) |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | Body Material | Cold rolled steel plate (SPCC) |
Please check the type/dimensions/specifications of the part 602-N in the Casters - Nylon with cold rolled steel fixed plate, without brake, standard class, 600-N series. series.
Part Number |
---|
603-N |
605-N |
606-N |
607-N |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy