(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adapter - Brass, Bite Fitting, Male BSPT, B Type, KC Series (Part Numbers)

Adapter - Brass, Bite Fitting, Male BSPT, B Type, KC Series
  • Volume Discount

A fitting for up to medium-diameter high-pressure piping when used within general hydraulic pressures. For hydraulic piping paths subject to impact pressure and vibration.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KC4-R1/8-B
KC6-R1/4-B
KC6-R1/8-B
KC8-R1/4-B
KC8-R1/8-B
KC10-R1/4-B
KC10-R3/8-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Thread Nominal Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

8 Days or more

41/8B(6A)4
1 Piece(s)Available

8 Days or more

61/4B(8A)6
1 Piece(s)Available

8 Days or more

61/8B(6A)6
1 Piece(s)Available

9 Days or more

81/4B(8A)8
1 Piece(s)Available

28 Days or more

81/8B(6A)8
1 Piece(s)Available

8 Days or more

101/4B(8A)10
1 Piece(s)Available

8 Days or more

103/8B(10A)10

Loading...

  1. 1

Basic Information

Material Brass Applicable Fluid Oil Max. Operating Pressure 14 - MPa
Operating Temperature Range -20::150°C Connection Type Pipe⇔Screw, plug-in type Connection Shape Union, Inside- Outside Thread
Connection Thread Type R Types Fitting Fitting type Bite type Fittings
Applicable Pipe Type Copper Pipe (General) Applicable Tube Size Type Copper Pipe mm size Tube Material Copper
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support