(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Brass, Bite Fitting, B-1 Type, KL Series (Part Numbers)

90° Elbows - Brass, Bite Fitting, B-1 Type, KL Series
  • Volume Discount

A fitting for up to medium-diameter high-pressure piping, working under general hydraulic pressure. Use with maximum operating pressures of 3.5 MPa or less with no shock or vibration applied, such as lubricant, grease, or pneumatic piping.

PDF

Part Number

Configured Part Number is shown.

KL10-B-1

 
Part Number
KL10-B-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

22 Days or more

Loading...

  1. 1

Basic Information

Material Brass Applicable Fluid Oil Max. Operating Pressure 7 - MPa
Operating Temperature Range -20::150°C Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Elbow
Thread Size 1(mm) 10 Types Fitting Fitting type Bite type Fittings
Applicable Pipe Type Copper Pipe (General) Applicable Tube Size Type Copper Pipe mm size Tube Material Copper
Applicable Pipe O.D. 1(mm) 10 Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Please check the type/dimensions/specifications of the part KL10-B-1 in the 90° Elbows - Brass, Bite Fitting, B-1 Type, KL Series series.

Additional Products in this Category

Tech Support