(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A fitting for high-pressure piping at up to medium diameter, working a general hydraulic pressures (13.7 MPa~). No screw machining, welding, flaring, and brazing is necessary; pipes can also be bent.
Part Number
Configured Part Number is shown.
Part Number |
---|
KLA15-000E |
KLA25-000E |
Loading...
Material | Carbon Steel | Applicable Fluid | Oil | Operating Temperature Range | -20::250°C |
---|---|---|---|---|---|
Connection Type | Pipe⇔Pipe, same diameters, plug-in type | Connection Shape | Elbow | Types | Fitting |
Fitting type | Bite type Fittings | Applicable Pipe Type | Steel pipe (general) | Applicable Tube Size Type | Steel pipe metric size |
Tube Material | Steel | Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy