(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Fitting for Resin Tube Male Elbow EPLN (Part Numbers)

Part Number

Configured Part Number is shown.

EPLN8X6-R2SS

 
Part Number
EPLN8X6-R2SS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

52 Days or more

Loading...

  1. 1

Basic Information

Types Fitting Material Stainless Steel Applicable Fluids Water / Air / Gas
Types of connection Screw⇔Pipe Direction Types of connection, Screw, pipe direction 90° Elbow Applicable Pipe Material Polyethylene
Applicable Pipe O.D.(φ) 8 Types of connection screw R Nominal of Thread 1/8
Operating Temperature Range(℃) -65::260 Length L(mm) 21.5 Applicable Hose I.D.(φ) 6.0

Please check the type/dimensions/specifications of the part EPLN8X6-R2SS in the Stainless Steel Fitting for Resin Tube Male Elbow EPLN series.

Additional Products in this Category

Tech Support