(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High-Pressure Pipe Fittings, Screw-in Type Pipe Fittings, SNP Nipple (Part Numbers)

High-Pressure Pipe Fittings, Screw-in Type Pipe Fittings, SNP Nipple
  • Volume Discount

For medium and high-pressure piping with general-purpose hydraulic pressure. Supports schedule pipes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SNP01-000J
SNP02-000F
SNP03-000F
SNP04-000F
SNP06-000F
SNP08-000F
SNP12-000F
SNP16-000F
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1
1 Piece(s)Available

8 Days or more

1/8B(6A)
1 Piece(s)Available

8 Days or more

1/4B(8A)
1 Piece(s)Available

8 Days or more

3/8B(10A)
1 Piece(s)Available

8 Days or more

1/2B(15A)
1 Piece(s)Available

8 Days or more

3/4B(20A)
1 Piece(s)Available

8 Days or more

1B(25A)
1 Piece(s)Available

28 Days or more

1 1/2B(40A)
1 Piece(s)Available

28 Days or more

2B(50A)

Loading...

  1. 1

Basic Information

Material Carbon Steel Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Nipple
Connection Thread Type M1 R Applicable Fluid Oil Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support