(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Pressure Pipe Fittings Threaded Joints SFC Coupling (Part Numbers)

High Pressure Pipe Fittings Threaded Joints SFC Coupling
  • Volume Discount

For medium and high-pressure piping with general-purpose hydraulic pressure. Supports schedule pipes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SFC01-000J
SFC02-000F
SFC03-000F
SFC04-000F
SFC06-000F
SFC08-000F
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1
1 Piece(s)Available

8 Days or more

1/8B(6A)
1 Piece(s)Available

8 Days or more

1/4B(8A)
1 Piece(s)Available

8 Days or more

3/8B(10A)
1 Piece(s)Available

8 Days or more

1/2B(15A)
1 Piece(s)Available

8 Days or more

3/4B(20A)
1 Piece(s)Available

8 Days or more

1B(25A)

Loading...

  1. 1

Basic Information

Material Carbon Steel Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Socket
Connection Thread Type M1 Rc Applicable Fluid Oil Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support