(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Pressure Pipe Fittings Threaded Joints SBU Coupling (Part Numbers)

High Pressure Pipe Fittings Threaded Joints SBU Coupling
  • Volume Discount

For medium and high-pressure piping with general-purpose hydraulic pressure. Supports schedule pipes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SBU03-020F
SBU04-020F
SBU04-030F
SBU06-020F
SBU06-030F
SBU06-040F
SBU08-040F
SBU08-060F
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

8 Days or more

3/8B(10A)1/4B(8A)
1 Piece(s)Available

8 Days or more

1/2B(15A)1/4B(8A)
1 Piece(s)Available

8 Days or more

1/2B(15A)3/8B(10A)
1 Piece(s)Available

28 Days or more

3/4B(20A)1/4B(8A)
1 Piece(s)Available

8 Days or more

3/4B(20A)3/8B(10A)
1 Piece(s)Available

8 Days or more

3/4B(20A)1/2B(15A)
1 Piece(s)Available

8 Days or more

1B(25A)1/2B(15A)
1 Piece(s)Available

8 Days or more

1B(25A)3/4B(20A)

Loading...

  1. 1

Basic Information

Material Carbon Steel Connection Type Screw⇔Screw Different Diameter Connecting Shape Bushings
Connection Thread Type M1 R Connection Thread Type M2 Rc Applicable Fluid Oil
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support