(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Ferrule Model Tube Fitting Reducer MDRE

Double Ferrule Model Tube Fitting Reducer MDRE
  • Volume Discount

The double ferrule type tube fittings reducer is MDRE made by Ihara Science, who boast a proven track record in high pressure fittings that demand high quality.
・Materials: Stainless steel
・Applicable fluids: Water, air, steam, gas, chemicals and oil
・Applicable Tube Materials: Stainless steel

Part Number

Configured Part Number is shown.

MDRE6M-4SS

Part Number
MDRE6M-4SS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Material Stainless Steel Type Fitting Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube Reducer Tube Material Stainless Steel
Applicable Pipe O.D.(φ) 6 Applicable Pipe O.D. (In the case of different Dia.)(φ) 1/4 Operating Temperature Range(℃) -196::600
Length L(mm) 40.1

Additional Products in this Category

Tech Support