(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Ferrule Type Tube Fitting Cap DCA (DCA4SS)

Double Ferrule Type Tube Fitting Cap DCA DCA4SS
  • Volume Discount

The double ferrule type tube fittings cap is DCA made by Ihara Science, who boast a proven track record in high pressure fittings that demand high quality.
・Materials: Stainless steel
・Applicable fluids: Water, air, steam, gas, chemicals and oil
・Applicable Tube Materials: Stainless steel

Part Number

Configured Part Number is shown.

DCA4SS

Part Number
DCA4SS
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pipe O.D.
(φ)
Length L
(mm)
1 Piece(s)Available

8 Days or more

1/423.5

Loading...

  1. 1

Basic Information

Material Stainless Steel Type Fitting Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Connection Type Others Tube Material Stainless Steel Operating Temperature Range(℃) -196::600

Please check the type/dimensions/specifications of the part DCA4SS in the Double Ferrule Type Tube Fitting Cap DCA series.

Products like this...

Part Number
DCA12SS
DCA16SS
DCA8SS
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pipe O.D.
(φ)
Length L
(mm)
1 Piece(s)Available

11 Days or more

3/431.8
1 Piece(s)Available

10 Days or more

138.7
1 Piece(s)Available

8 Days or more

1/229.8

Additional Products in this Category

Tech Support