(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Ferrule Type Tube Fitting Male Elbow MDLN

Double Ferrule Type Tube Fitting Male Elbow MDLN
  • Volume Discount

Male elbow for compression fittings for stainless steel tubes.
[Features]
・ Made by Ihara Science, which boasts a proven track record in high-pressure fittings that require high quality.
・ Double ferrule type tube fitting male elbow MDLN.
・ Materials: stainless steel.
・ Operating Fluid: Water, air, steam, gas, chemicals, oil.
・ Compatible Pipe Material: stainless steel.
[Applications]
・ Widely used in the field of stainless steel piping such as domestic and overseas plant instrumentation, scientific instruments, semiconductor manufacturing equipment.

Part Number

Configured Part Number is shown.

Part Number
MDLN4M-R2SS
MDLN6M-4SS
MDLN6M-R2SS
MDLN6M-R4SS
MDLN8M-R2SS
MDLN8M-R4SS
MDLN8M-R6SS
MDLN8M-R8SS
MDLN10M-R4SS
MDLN10M-R6SS
MDLN10M-R8SS
MDLN12M-R6SS
MDLN12M-R8SS
MDLN16M-R8SS
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pipe O.D.
(φ)
Connection Thread Type Thread Nominal Length L
(mm)
1 Piece(s)Available

8 Days or more

4R1/825.8
1 Piece(s)Available

8 Days or more

6NPT1/429.9
1 Piece(s)Available

11 Days or more

6R1/829.9
1 Piece(s)Available

11 Days or more

6R1/429.9
1 Piece(s)Available

8 Days or more

8R1/830.0
1 Piece(s)Available

53 Days or more

8R1/430.0
1 Piece(s)Available

52 Days or more

8R3/831.5
1 Piece(s)Available

11 Days or more

8R1/233.7
1 Piece(s)Available

8 Days or more

10R1/433.2
1 Piece(s)Available

8 Days or more

10R3/833.2
1 Piece(s)Available

11 Days or more

10R1/234.0
1 Piece(s)Available

11 Days or more

12R3/837.2
1 Piece(s)Available

11 Days or more

12R1/237.2
1 Piece(s)Available

10 Days or more

16R1/238.2

Loading...

  1. 1

Basic Information

Material Stainless Steel Type Fitting Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction 90° Elbow Tube Material Stainless Steel
Operating Temperature Range(℃) -196::600

Additional Products in this Category

Tech Support