(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The CE series of biting fittings were developed for hydraulic equipment subjected to up to 13.7 MPa of pressure.
Part Number
Configured Part Number is shown.
KTA06-000CE
Material | Carbon Steel | Applicable Fluid | Air / Oil | Max. Operating Pressure | 13.7 - MPa |
---|---|---|---|---|---|
Operating Temperature Range | -20::250°C | Connection Type | Pipe⇔Pipe, same diameters, plug-in type | Connection Shape | Tee |
Types | Fitting | Fitting type | Bite type Fittings | Applicable Pipe Type | Steel pipe (general) |
Applicable Tube Size Type | Steel pipe metric size | Tube Material | Steel | Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa |
Please check the type/dimensions/specifications of the part KTA06-000CE in the Tees - Biting Fitting, KTA Series series.
Part Number |
---|
KTA08-000CE |
KTA12-000CE |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy