(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Bite Fitting, KLA Series (Part Numbers)

90° Elbows - Bite Fitting, KLA Series
  • Volume Discount

The CE series of biting fittings were developed for hydraulic equipment subjected to up to 13.7 MPa of pressure.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KLA08-000CE
KLA10-000CE
KLA12-000CE
KLA25-000CE
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

28 Days or more

88
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

28 Days or more

1212
1 Piece(s)Available

28 Days or more

2525

Loading...

  1. 1

Basic Information

Material Carbon Steel Applicable Fluid Air / Oil Max. Operating Pressure 13.7 - MPa
Operating Temperature Range -20::250°C Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Elbow
Types Fitting Fitting type Bite type Fittings Applicable Pipe Type Steel pipe (general)
Applicable Tube Size Type Steel pipe metric size Tube Material Steel Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support