(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheels - Rubber or urethane, threaded stud mount 420MA/415MA series (Light load).

Wheels - Rubber or urethane, threaded stud mount 420MA/415MA series (Light load).
  • Volume Discount

•Caster Type : Screw-In Type
•Wheel Material : Synthetic Rubber, Urethane
•Wheel Characteristics : Abrasion Resistance, Gasoline Resistant(including Light Oil), Oil Resistance
•Stopper : Not Provided, With Double Stopper (Rotation + Swivel)
For complete product overview and details on Screw-in Type Caster - 420MA/415MA - Wheel Diameter 75-125 mm see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4151MA-KUB75
4151MA-KUB100
4151MA-KUB125
4151MA-RB75
4151MA-RB100
4151MA-RB125
4201MA-KUB75
4201MA-KUB100
4201MA-KUB125
4201MA-RB75
4201MA-RB100
4201MA-RB125
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Allowable Load 1 piece
(daN)
Mounting Height H or H1 and H2
(mm)
Wheel Material Wheel Characteristics Wheel Dia. D
(φ)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
Variety of Vehicles Wheel configuration
1 Piece(s)Available

13 Days or more

Total Lock Caster60106UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)7510830108KUBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings
1 Piece(s)Available

13 Days or more

Total Lock Caster70129UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)10011732117KUBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings
1 Piece(s)Available

13 Days or more

Total Lock Caster80154UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)12512334123KUBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings
1 Piece(s)Available

10 Days or more

Total Lock Caster60106Rubber-7510830108RBNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings
1 Piece(s)Available

10 Days or more

Total Lock Caster70129Rubber-10011732117RBNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings
1 Piece(s)Available

10 Days or more

Total Lock Caster80154Rubber-12512334123RBNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings
1 Piece(s)Available

13 Days or more

No60106UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)756930-KUBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings
1 Piece(s)Available

13 Days or more

No70129UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)1008332-KUBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings
1 Piece(s)Available

13 Days or more

No80154UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)1259834-KUBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings
1 Piece(s)Available

10 Days or more

No60106Rubber-756930-RBNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings
1 Piece(s)Available

16 Days or more

No70129Rubber-1008332-RBNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings
1 Piece(s)Available

10 Days or more

No80154Rubber-1259834-RBNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Load Range(daN) 35.01~80.00 Metal Piece(Fittings etc.,) Material Steel
Screw T or Mounting Screw Hole M M16×2.0 Car width(mm) 32 Load Category Light Load
Wheel color Black Axial length L(mm) 40 (Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish
Swiveling/Fixed Swiveling Part Number MA

Additional Products in this Category

Tech Support