(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - 520S/513S/520SR series rubber, nylon, MC nylon or urethane with steel swivel or fixed plate (Medium load). (Part Numbers)

Casters - 520S/513S/520SR series rubber, nylon, MC nylon or urethane with steel swivel or fixed plate (Medium load).
  • Volume Discount

•Caster Type : Plate Type Fixed, Plate Type Swivel
•Wheel Material : MC Nylon, Nylon, Synthetic Rubber, Urethane
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Gasoline Resistant(including Light Oil), Oil Resistance
•Stopper : Not Provided, With Rotation Stopper
For complete product overview and details on Level Plate Type Caster - 520S/513S/520SR - Wheel Diameter 125-150 mm see the sections below:

PDF

Part Number

Configured Part Number is shown.

520SR-MCB125

 
Part Number
520SR-MCB125
Part NumberMinimum order quantityVolume DiscountDays to Ship Caster Type Stopper Allowable Load 1 piece
(daN)
Mounting Height H or H1 and H2
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(φ)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Swiveling/Fixed Part Number Variety of Vehicles Wheel configuration
1 Piece(s)Available

13 Days or more

Direct Mount Plate Fixed TypeNo240171[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)112(119)63(56)15010512551--Fixed TypeSRMCBMC Nylon Integral Wheel With Radial Ball Bearing

Loading...

  1. 1

Basic Information

Load Range(daN) 220.01~320.00 Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Holes
Load Category Medium Load Mounting Hole Diameter P(mm) 13 (Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish

Additional Products in this Category

Tech Support