(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Impregnated with our Daido's proprietary lubricant, these bearings are composed of lipophilic fibers and special filler material uniformly dispersed within polyacetal plastic resin, a plastic material offering excellent bearing characteristics.Type with steel backing DBB01 dry bearing
Part Number
Configured Part Number is shown.
Loading...
Type | Straight | Bushing Material | Polyacetal | Maximum Allowable PV Value Range(N/mm2•m/s) | 2.1 to 5.0 |
---|---|---|---|---|---|
Maximum Allowable PV Value(N/mm2•m/s) | 3.25 | Maximum Allowable Surface Pressure P(N/mm2) | 24.5 | Maximum Allowable Velocity V(m/s) | 1.15 |
Housing I.D. Fitting Tolerance | H7 | Lubrication Condition | Unlubricated | Operating Temperature Range(℃) | -40::+120 |
Environment | Vibration Resistant / In Water |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy