(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sensor Bracket, Z Shaped Proximity Sensor Bracket

Sensor Bracket, Z Shaped Proximity Sensor Bracket
  • Volume Discount

•Material: Low Carbon Steel
•Surface Treatment: Electroless Nickel Plating
•Plate Thickness (mm): 1.6

PDF

Part Number
SBZ08-08
SBZ10-08
SBZ15-08
SBZ15-12
SBZ20-08
SBZ20-12
SBZ25-08
SBZ25-12
SBZ30-12
SBZ30-18
SBZ35-12
SBZ35-18
SBZ40-12
SBZ40-18
SBZ45-12
SBZ45-18
SBZ50-12
SBZ50-18
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCompatible Set Collar, Inner Diameter
(φ)
Width W
(mm)
Depth L
(mm)
Height H/H1
(mm)
Sensor mounting hole size D1
(φ)
Mounting hole size D2
(φ)
1 Piece(s)Available

11 Days or more

1081530.4408.23.5
1 Piece(s)Available

11 Days or more

1010,12,131830.4408.24.5
1 Piece(s)Available

11 Days or more

1015,16,172136.4408.25.5
1 Piece(s)Available

11 Days or more

1015,16,172136.44012.25.5
1 Piece(s)Available

11 Days or more

1018,202536.4408.25.5
1 Piece(s)Available

11 Days or more

1018,202536.44012.25.5
1 Piece(s)Available

11 Days or more

10252936.4408.25.5
1 Piece(s)Available

11 Days or more

10252936.44012.25.5
1 Piece(s)Available

11 Days or more

10303145.45012.26.5
1 Piece(s)Available

11 Days or more

10303145.45018.26.5
1 Piece(s)Available

11 Days or more

10353345.45012.26.5
1 Piece(s)Available

11 Days or more

10353345.45018.26.5
1 Piece(s)Available

11 Days or more

10403648.45012.26.5
1 Piece(s)Available

11 Days or more

10403648.45018.26.5
1 Piece(s)Available

11 Days or more

10454048.45012.26.5
1 Piece(s)Available

11 Days or more

10454048.45018.26.5
1 Piece(s)Available

11 Days or more

10504252.45012.28.5
1 Piece(s)Available

11 Days or more

10504252.45018.28.5

Loading...

  1. 1
 

Basic Information

Material Low Carbon Steel Surface Treatment Electroless Nickel Plating Plate Thickness(mm) 1.6

Additional Products in this Category

Tech Support