(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Guide Stopper Bolt

Linear Guide Stopper Bolt
  • Volume Discount

•Type: Stopper
•Material: 1045 Carbon Steel
•Bolt Head Shape: Flat
•Surface Treatment: Electroless Nickel Plating

Part Number

Configured Part Number is shown.

Part Number
SBFH6-40M
SBFH6-50M
SBFH6-60M
SBFH8-40M
SBFH8-50M
SBFH8-60M
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength
(mm)
Screw Size MXP
1 Piece(s)Available

11 Days or more

1040M6X0.75
1 Piece(s)Available

11 Days or more

1050M6X0.75
1 Piece(s)Available

11 Days or more

1060M6X0.75
1 Piece(s)Available

8 Days or more

1040M8X1.0
1 Piece(s)Available

11 Days or more

1050M8X1.0
1 Piece(s)Available

11 Days or more

1060M8X1.0
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength
(mm)
Screw Size MXP

Loading...

  1. 1

Basic Information

Type Stopper Material 1045 Carbon Steel Surface Treatment Electroless Nickel Plating
Bolt head shape Flat

Additional Products in this Category

Tech Support