(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Male Centering End Plate (EPC2006)

Male Centering End Plate EPC2006
  • Volume Discount

[Features]Pilot type end plate with thickness of 9 to 13 mm, available in 2 types of materials: iron and stainless steel. [Applications]It can be used as a retaining for gears and bearings.

Part Number

Configured Part Number is shown.

EPC2006

Part Number
EPC2006
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D.
(φ)
Outer Diameter D
(φ)
Thickness T
(mm)
1 Piece(s)Available

11 Days or more

101045 Carbon SteelBlack oxide finish6.6359

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EPC2006 in the Male Centering End Plate series.

Products like this...

Part Number
EPC2006S
EPC4508
EPC4508S
EPC5008
EPC5008S
EPC5510
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D.
(φ)
Outer Diameter D
(φ)
Thickness T
(mm)
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo6.6359
1 Piece(s)Available

11 Days or more

101045 Carbon SteelBlack oxide finish9459
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo9459
1 Piece(s)Available

11 Days or more

101045 Carbon SteelBlack oxide finish95013
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo95013
1 Piece(s)Available

11 Days or more

101045 Carbon SteelBlack oxide finish115513

Additional Products in this Category

Tech Support