(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]Use it as an outer ring retainer for bearings or for dust-proof and waterproof.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessory | |||
Standard | With Seal | Oil Seal Type G / Type D | Packing | Mounting Screws | ||
BVFCC | BVFPC | 1045 Carbon Steel | Black Oxide | Nitrile Rubber | 4137 Alloy Steel (Black Oxide) | |
BVFCCM | BVFPCM | Electroless Nickel Plating | 302HQ Stainless Steel | |||
BVFCCS | BVFPCS | 304 Stainless Steel | - |
Part Number | Applicable Bearings | Dh7 | D2 | dh | T | P.C.D. | d2 | d3 | d4 | t2 | Mounting Screws (Accessories) | |||||||||
Type | No. | Tolerance | S1 | S2 | St | Applicable Oil Seal Inner Diameter | Included Oil Seal | Gasket Groove Packing | ||||||||||||
d5 | d6 | |||||||||||||||||||
(Standard Type) BVFCC BVFCCM BVFCCS (With Seals) BVFPC BVFPCM BVFPCS | 10 | 6000 7000 | 26 | 0 -0.021 | 41 | 23 | 6 | 33 | 16 | 6.5 | 3.5 | 3.1 | 25 | 17 | 4 | 15 | G15254 | 26 | 38.5 (38) | M3x8 |
12 | 6001 7001 | 28 | 43 | 25 | 6 | 35 | G15254 | 28 | 40.5 (40) | |||||||||||
15 | 6002 7002 | 32 | 0 -0.025 | 48 | 28 | 6 | 40 | 21 | 32 | 22 | 5 | 20 | G20325 | 34 | 45.5 (45) | |||||
17 | 6003 7003 | 35 | 48 | 31 | 35 | |||||||||||||||
20 | 6004 7004 | 42 | 58 | 36 | 7 | 48 | 26 | 8 | 4.5 | 4.1 | 35 | 27 | 6 | 25 | D25356 | 42 | 54.5 (54) | M4x10 | ||
25 | 6005 7005 | 47 | 63 | 41 | 8 | 53 | 31 | 40 | 32 | 7 | 30 | D30407 | 47 | 59.5 (59) | ||||||
30 | 6006 7006 | 55 | 0 -0.030 | 78 | 48 | 64 | 41 | 9.5 | 5.5 | 5.1 | 50 | 42 | 6.5 | 40 | D40506.5 | 55 | 74.5 (74) | M5x12 | ||
[ ! ]d5 dimensions are inner diameters and d6 ( ) dimensions are outer diameters of included gasket. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BVFCC10 |
BVFCC12 |
BVFCC15 |
BVFCC17 |
BVFCC20 |
BVFCC25 |
BVFCC30 |
BVFCCM10 |
BVFCCM12 |
BVFCCM15 |
BVFCCM17 |
BVFCCM20 |
BVFCCM25 |
BVFCCM30 |
BVFCCS10 |
BVFCCS12 |
BVFCCS15 |
BVFCCS17 |
BVFCCS20 |
BVFCCS25 |
BVFCCS30 |
BVFPC10 |
BVFPC12 |
BVFPC15 |
BVFPC17 |
BVFPC20 |
BVFPC25 |
BVFPC30 |
BVFPCM10 |
BVFPCM12 |
BVFPCM15 |
BVFPCM17 |
BVFPCM20 |
BVFPCM25 |
BVFPCM30 |
BVFPCS10 |
BVFPCS12 |
BVFPCS15 |
BVFPCS17 |
BVFPCS20 |
BVFPCS25 |
BVFPCS30 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy