(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flex Shaft (without Tube) (Part Numbers)

Flex Shaft (without Tube)
  • Volume Discount

•Type : Flex Typ
•Application : Standard
•Body Material : Steel
For complete product overview and details on Flex Shaft (without Tube) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SF06-200LS
SF10-150LS
SF10-300LS
SF13-150LS
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Torque Range
(N•m)
Full Length
(mm)
Allowable Torque
(N•m)
Core Nominal Diameter
1 Piece(s)Available

8 Days or more

0.05~1.002000.3926.3
1 Piece(s)Available

18 Days or more

1.01~3.001501.07810
1 Piece(s)Available

18 Days or more

1.01~3.003001.07810
1 Piece(s)Available

18 Days or more

1.01~3.001501.86213

Loading...

  1. 1

Basic Information

Type Flex Type Body Material Hard steel wire Application Standard

Additional Products in this Category

Tech Support