(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Nut - Assembly, Chemifit, CSA Series【5 Pieces Per Package】

Nut - Assembly, Chemifit, CSA Series
  • Volume Discount

The insert is integrated with the fitting unit, and sleeves are built into the assembly nuts, enabling the reuse of both components. Moreover, excellent durability is achieved by adopting the manufacturer's unique sealed structure.

[Features]
· A screw-in type fitting made of SUS316.
▪ Consists of two parts: assembly nut and a fitting unit that use the manufacturer's own unique structure.
· Greatly improves usability in terms of mounting and removing tubes.
▪ The fitting unit and insert are integrated. Sleeves are built in to the assembly nuts.
▪ The fitting unit and assembly nut both can both be reused.
· Uniform tube attachment.
Tubes are connected when the assembly nut reaches the fitting unit. No need for torque control or special tools.
▪ The sleeves inside the assembly nuts can rotate and as such the tube does not.
· A completely oil-free product.
▪ Assembled after cleaning each part in a clean room.
▪ The manufacturer's original sealing structure offers high durability against any degradation to sealing performance in cold and hot cycles.
▪ The structure succumbs to little in the way of stress relaxation, ensuring a high sealing performance over long periods of time and ensuring that the nut does not need to be re-tightened during maintenance.
▪ The surface coarseness is Ra3.2 or less. The 90° corner of the elbow has been made smooth and rounded, reducing the amount of liquid and detergent that remains.
▪ Prevents the fitting unit and assembly nut from seizing when a tube is inserted.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CSAN6
CSAN8
CSAN12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

6

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

8

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

12

Loading...

  1. 1

Basic Information

Connection Types Related Components Related Components, Shapes, Types Assembly Nut Material 316 Stainless Steel
Surface Treatment No Specifications Millimeter Size

Additional Products in this Category

Tech Support